IESNA:LM-63-2002
[TEST]P1641254
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-49)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5C-760-U-RW
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 205W 70CRI 5700K FIXTURE w/ Automotive Frontline DISTRIBUTION OPTIC WITH HOUSE SIDE SHIELD
[LAMP] (80) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30918.9
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 67 75 85 90 95 105 115 125 135 145 155 165 175 180 
3130.6 3066.1 3048.8 3085.4 3135.0 3182.3 3257.7 3423.5 3602.2 3802.4 4058.6 4353.6 4734.7 5150.3 5626.1 
6093.4 6599.3 7064.4 7434.8 7759.9 8009.6 7990.3 7596.2 7021.4 5992.2 4353.6 2607.4 1319.9 818.2 656.7 544.7 
437.1 284.2 152.9 47.4 8.6 0.0 
3130.6 3070.4 3053.1 3094.0 3145.7 3195.2 3268.4 3436.4 3615.1 3826.1 4086.6 4375.2 4754.1 5158.9 5626.1 
6106.3 6627.3 7109.6 7482.1 7809.4 8033.3 8022.6 7628.5 7092.4 6086.9 4422.5 2764.6 1390.9 837.6 661.0 546.9 
426.3 279.9 144.3 47.4 8.6 0.0 
3130.6 3076.8 3063.9 3109.1 3175.9 3244.8 3335.2 3522.5 3729.2 3935.9 4194.3 4508.7 4870.4 5277.3 5779.0 
6248.4 6769.4 7275.4 7688.8 8039.8 8291.7 8341.2 8007.5 7469.2 6521.8 5001.7 3229.7 1573.9 889.2 669.6 549.0 
434.9 297.1 180.9 49.5 8.6 0.0 
3130.6 3089.7 3081.1 3132.8 3221.1 3326.6 3440.7 3636.6 3875.6 4106.0 4375.2 4687.4 5046.9 5447.4 5916.8 
6412.0 6952.5 7462.7 7949.4 8315.4 8593.1 8750.3 8603.9 8113.0 7357.2 6097.7 4312.7 2338.3 1154.1 719.1 564.1 
441.4 303.6 174.4 58.1 8.6 0.0 
3130.6 3102.7 3100.5 3162.9 3266.3 3408.4 3565.6 3768.0 4035.0 4302.0 4566.8 4866.1 5202.0 5585.2 6026.6 
6508.9 7045.0 7563.9 8110.8 8571.6 8890.3 9148.6 9292.9 9103.4 8496.2 7596.2 6127.8 4121.1 2058.4 988.3 615.8 
454.3 316.5 180.9 71.1 8.6 0.0 
3130.6 3122.0 3132.8 3203.9 3328.7 3492.4 3681.9 3890.7 4159.8 4454.8 4728.3 5001.7 5296.7 5675.6 6052.4 
6504.6 7032.1 7555.3 8095.8 8597.4 9034.5 9385.5 9641.7 9846.3 9777.4 9286.4 8360.6 6918.0 4545.3 2125.1 867.7 
484.5 335.9 195.9 68.9 10.8 0.0 
3130.6 3141.4 3173.7 3259.8 3399.8 3576.3 3785.2 3994.1 4239.5 4495.7 4752.0 5027.6 5329.0 5630.4 5966.3 
6347.4 6791.0 7303.4 7841.7 8364.9 8832.1 9245.5 9626.6 9906.5 10205.8 10457.7 10319.9 9628.8 7874.0 4978.0 
2422.3 835.4 445.7 262.7 114.1 23.7 0.0 
3130.6 3139.3 3190.9 3290.0 3445.0 3632.3 3824.0 4026.4 4209.4 4405.3 4612.0 4855.3 5092.1 5354.8 5652.0 
6002.9 6407.7 6872.8 7355.1 7841.7 8330.5 8791.2 9230.5 9630.9 9969.0 10317.8 10774.3 11058.5 10317.8 8080.7 
5552.9 2962.7 1005.5 368.2 180.9 36.6 0.0 
3130.6 3147.9 3203.9 3309.4 3457.9 3636.6 3841.2 4026.4 4198.6 4375.2 4594.8 4797.2 5046.9 5288.1 5574.5 
5914.6 6317.3 6784.5 7247.4 7727.6 8192.7 8657.7 9133.6 9529.7 9906.5 10270.4 10724.7 11118.8 10612.8 8612.5 
6175.2 3593.6 1220.8 413.4 200.2 49.5 0.0 
3130.6 3154.3 3227.5 3352.4 3513.9 3712.0 3895.0 4071.6 4211.5 4345.0 4489.3 4650.8 4823.0 5036.2 5301.0 
5617.5 5966.3 6388.3 6831.9 7307.7 7777.1 8205.6 8642.7 9071.1 9469.5 9826.9 10195.1 10509.4 10459.9 9768.7 
8302.5 5449.6 1983.0 598.6 256.2 88.3 0.0 
3130.6 3160.8 3249.1 3389.0 3582.8 3789.5 3991.9 4151.2 4267.5 4357.9 4450.5 4560.3 4683.1 4844.5 5062.0 
5352.7 5707.9 6130.0 6547.7 6986.9 7415.4 7852.5 8306.8 8756.8 9163.7 9531.9 9846.3 9958.2 9667.5 9252.0 
8578.1 6633.8 2110.1 506.0 189.5 66.7 0.0 
3130.6 3173.7 3268.4 3417.0 3606.5 3817.5 4052.2 4215.8 4332.1 4416.1 4495.7 4571.1 4687.4 4833.8 5031.9 
5305.3 5654.1 6067.5 6472.3 6894.3 7327.1 7757.7 8252.9 8705.1 9109.9 9482.4 9777.4 9861.3 9547.0 9137.9 
8466.1 6900.8 2269.4 370.3 146.4 56.0 0.0 
3130.6 3154.3 3246.9 3393.3 3582.8 3798.1 4009.1 4179.2 4293.3 4375.2 4457.0 4521.6 4629.2 4779.9 4965.1 
5208.4 5574.5 5987.9 6399.1 6834.0 7258.2 7675.9 8166.8 8631.9 9047.4 9415.6 9717.1 9837.6 9544.8 9131.4 
8448.9 6756.5 2269.4 510.3 191.6 68.9 0.0 
3130.6 3165.1 3249.1 3386.9 3561.3 3744.3 3927.3 4082.3 4183.5 4263.2 4357.9 4476.4 4622.8 4784.3 5001.7 
5283.8 5604.6 5977.1 6414.2 6846.9 7277.6 7725.4 8113.0 8530.7 8959.2 9333.8 9693.4 9964.7 9908.7 9419.9 
8666.3 6414.2 2637.6 725.6 279.9 99.0 0.0 
3130.6 3171.6 3242.6 3356.7 3490.2 3640.9 3793.8 3953.1 4088.8 4215.8 4375.2 4571.1 4760.6 4991.0 5255.8 
5550.8 5899.6 6291.4 6735.0 7187.1 7635.0 8063.5 8474.7 8892.4 9267.1 9596.5 9900.1 10315.6 10410.4 8980.7 
6831.9 4222.3 1610.5 460.8 215.3 51.7 0.0 
3130.6 3169.4 3221.1 3296.4 3391.2 3522.5 3681.9 3864.9 4060.8 4254.6 4478.5 4717.5 4993.1 5260.1 5527.1 
5824.2 6181.6 6573.5 7051.5 7536.0 8011.8 8453.2 8860.1 9176.6 9396.3 9579.3 9872.1 9878.6 8982.9 6661.8 
3746.4 1306.9 577.0 312.2 144.3 30.1 0.0 
3130.6 3165.1 3193.1 3231.8 3305.1 3421.3 3600.0 3793.8 4000.5 4243.8 4510.8 4777.8 5044.8 5303.2 5606.7 
5942.6 6323.7 6788.8 7286.2 7770.6 8233.6 8629.7 8933.3 9122.8 9275.7 9299.4 8836.4 7906.3 6039.5 3305.1 
1244.5 611.5 376.8 234.7 94.7 17.2 0.0 
3130.6 3143.6 3145.7 3156.5 3206.0 3320.1 3477.3 3649.6 3832.6 4080.2 4334.2 4590.5 4838.1 5126.6 5464.6 
5832.8 6254.8 6722.1 7219.4 7686.7 8104.4 8390.7 8606.1 8771.8 8638.4 8031.2 7085.9 5557.2 3279.2 1380.2 732.1 
484.5 342.3 211.0 101.2 10.8 0.0 
3130.6 3139.3 3122.0 3113.4 3143.6 3242.6 3371.8 3498.8 3658.2 3882.1 4103.9 4329.9 4577.6 4883.3 5262.2 
5682.1 6106.3 6586.4 7060.1 7492.9 7818.0 8044.1 8201.3 8158.2 7647.9 6864.2 5580.9 3701.2 1668.7 893.5 613.6 
482.3 359.6 223.9 112.0 10.8 0.0 
3130.6 3128.5 3102.7 3081.1 3096.2 3173.7 3262.0 3350.3 3485.9 3677.5 3871.3 4078.0 4327.8 4633.5 5018.9 
5441.0 5867.3 6338.8 6791.0 7178.5 7471.4 7708.2 7802.9 7572.6 7004.1 6002.9 4385.9 2355.5 1184.2 740.7 581.3 
462.9 340.2 234.7 99.0 8.6 0.0 
3130.6 3111.3 3081.1 3053.1 3061.7 3122.0 3193.1 3249.1 3361.0 3529.0 3696.9 3899.3 4146.9 4452.7 4833.8 
5253.6 5671.3 6114.9 6532.6 6902.9 7202.2 7441.2 7499.3 7182.8 6597.2 5565.8 3892.9 1888.3 1050.7 704.1 574.9 
460.8 327.3 187.3 86.1 8.6 0.0 
3130.6 3107.0 3079.0 3048.8 3055.3 3115.6 3178.0 3227.5 3333.0 3494.5 3656.0 3867.0 4106.0 4396.7 4771.3 
5195.5 5604.6 6050.3 6480.9 6840.5 7148.4 7380.9 7462.7 7131.2 6573.5 5527.1 3877.8 1860.3 1033.5 704.1 574.9 
460.8 325.1 187.3 84.0 8.6 0.0 
